<> C66D5E | Power Suite™

 

C66D5E

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
48.00
Prime 3 Phase Rating KVA
60.00
Standby 3 Phase Rating KW
53.00
Standby 3 Phase Rating KVA
66.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Portuguese

Outline Drawings

DutykW/kVA
Standby
53/66
Prime
48/60
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE