<> C60D6E | Power Suite™

 

C60D6E

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
55.00
Prime 3 Phase Rating KVA
68.00
Standby 3 Phase Rating KW
62.00
Standby 3 Phase Rating KVA
77.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
Portuguese

Outline Drawings

DutykW/kVA
Standby
62/77
Prime
55/68
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE