Region of design Fridley Is Dealer Product NO Decommission NO Region ALL NA NE AF BR CA CEE CLA CN EAS LA ME SE US IN Product Type 60Hz Lean Burn Gas Continuous 3 Phase Rating KW 1600.00 Continuous 3 Phase Rating KVA 2000.00 Emission Level ALL Any USSNE USSE USNR EUST EUM Expiration Date Thu, 05/19/2050 - 12:00 Publish Date Thu, 05/28/2020 - 12:00 Update Flag True Idioma English Type of Enclosure Unhoused