Region of design China Is Dealer Product NO Decommission NO Region NE AF BR CEE CLA CN EAS LA ME SE WEUR IN Product Type 50Hz Diesel Prime 3 Phase Rating KW 364.00 Prime 3 Phase Rating KVA 409.00 Standby 3 Phase Rating KW 400.00 Standby 3 Phase Rating KVA 500.00 Emission Level ALL Any EUST Expiration Date Thu, 12/31/2099 - 12:00 Publish Date Mon, 09/11/2017 - 12:00 Update Flag True Idioma English Type of Enclosure Unhoused Sound Attenuated & Weather Protective