>
Power Suite
Skip to main content
Sign In
Language
English
French
Spanish
Chinese
Portuguese
Contact Us
Other Cummins Products
Show — Other Cummins Products
Hide — Other Cummins Products
cummins.com
Power Suite™
Search
Logged in Session will timeout in
00h 00m 00s
Session Timeout Warning
Your
Power Suite
Session is set to timeout in:
10
minutes
00
seconds
Your current
Power Suite
session is about to end.
Please save all your changes.
Extend Session
60Hz Lean Burn Gas
Fuel Type
Lean Burn Gas
Frequency
60 Hz
Product Type Code
60HZ_LEAN_BURN_GAS
C2000N6CD
C1800N6CD
C1600N6CD
C2000N6CB - Obsolete
C1750N6CB - Obsolete
C1540N6CB - Obsolete
C2000N6C - Obsolete
C1750 N6C
C1700 N6
C1400N6C
Pagination
Page 1
Next page
››
Subscribe to 60Hz Lean Burn Gas
Logged in Session will timeout in
00h 00m 00s
Session Timeout Warning
Your
Power Suite
Session is set to timeout in:
10
minutes
00
seconds
Your current
Power Suite
session is about to end.
Please save all your changes.
Extend Session