>
Power Suite
Skip to main content
Sign In
Language
English
French
Spanish
Chinese
Portuguese
Contact Us
Other Cummins Products
Show — Other Cummins Products
Hide — Other Cummins Products
cummins.com
Power Suite™
Search
Logged in Session will timeout in
00h 00m 00s
Session Timeout Warning
Your
Power Suite
Session is set to timeout in:
10
minutes
00
seconds
Your current
Power Suite
session is about to end.
Please save all your changes.
Extend Session
50Hz Lean Burn Gas
Fuel Type
Lean Burn Gas
Frequency
50 Hz
Product Type Code
50HZ_LEAN_BURN_GAS
C1600N5CD
C2000N5CD
C1800N5CD
C1400 N5CC
C1200 N5CC
C1750 N5C
C1540N5CC
C995N5C
C1540 N5C
C1400N5C
Pagination
Page 1
Next page
››
Subscribe to 50Hz Lean Burn Gas
Logged in Session will timeout in
00h 00m 00s
Session Timeout Warning
Your
Power Suite
Session is set to timeout in:
10
minutes
00
seconds
Your current
Power Suite
session is about to end.
Please save all your changes.
Extend Session