C55D5EQ

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
40.00
Prime 3 Phase Rating KVA
50.00
Standby 3 Phase Rating KW
44.00
Standby 3 Phase Rating KVA
55.00
Emission Level
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
44/55
Prime
40/50
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE