C500D6

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
455.00
Prime 3 Phase Rating KVA
563.00
Standby 3 Phase Rating KW
500.00
Standby 3 Phase Rating KVA
625.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
500/625
Prime
455/563
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE