C640D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
466.00
Prime 3 Phase Rating KVA
582.00
Standby 3 Phase Rating KW
512.00
Standby 3 Phase Rating KVA
640.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
512/640
Prime
466/582
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE