<> C500D6RB | Power Suite™

 

C500D6RB

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
455.00
Prime 3 Phase Rating KVA
569.00
Standby 3 Phase Rating KW
500.00
Standby 3 Phase Rating KVA
625.00
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
500/625
Prime
455/569
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE