<> C110D6 | Power Suite™

 

C110D6

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
102.00
Continuous 3 Phase Rating KW
60.00
Prime 3 Phase Rating KVA
140.00
Continuous 3 Phase Rating KVA
75.00
Standby 3 Phase Rating KW
112.00
Standby 3 Phase Rating KVA
140.00
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
112/140
Prime
102/140
Continuous
60/75
Data center Continuous
60Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE