C500D6B

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Product Type
Prime 3 Phase Rating KW
455.00
Data Center Continuous 3 Phase Rating KW
455.00
Prime 3 Phase Rating KVA
569.00
Data Center Continuous 3 Phase Rating KVA
569.00
Standby 3 Phase Rating KW
500.00
Standby 3 Phase Rating KVA
625.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
500/625
Prime
455/569
Continuous
Data center Continuous
455/569
60Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE