C450D6B

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Product Type
Prime 3 Phase Rating KW
410.00
Data Center Continuous 3 Phase Rating KW
410.00
Prime 3 Phase Rating KVA
513.00
Data Center Continuous 3 Phase Rating KVA
513.00
Standby 3 Phase Rating KW
450.00
Standby 3 Phase Rating KVA
563.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
450/563
Prime
410/513
Continuous
Data center Continuous
410/513
60Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE