<> C500D5B | Power Suite™

 

C500D5B

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Product Type
Prime 3 Phase Rating KW
364.00
Data Center Continuous 3 Phase Rating KW
364.00
Prime 3 Phase Rating KVA
455.00
Data Center Continuous 3 Phase Rating KVA
455.00
Standby 3 Phase Rating KW
400.00
Standby 3 Phase Rating KVA
500.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
400/500
Prime
364/455
Continuous
Data center Continuous
364/455
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE