<> C250N6 | Power Suite™

 

C250N6

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Standby 3 Phase Rating KW
250.00
Standby 3 Phase Rating KVA
312.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
250/312
Prime
Continuous
Data center Continuous
60Hz Natural Gas
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE