Region of design Fridley Is Dealer Product NO Decommission NO Region NA CA US Product Type 60Hz Natural Gas Standby 3 Phase Rating KW 450.00 Standby 3 Phase Rating KVA 562.00 Emission Level ALL Any USSNE USSE Expiration Date Thu, 12/31/2099 - 12:00 Publish Date Fri, 06/14/2019 - 12:00 Update Flag True Language English Type of Enclosure Unhoused