<> C300D6 | Power Suite™

 

C300D6

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
270.00
Continuous 3 Phase Rating KW
218.00
Prime 3 Phase Rating KVA
338.00
Continuous 3 Phase Rating KVA
273.00
Standby 3 Phase Rating KW
300.00
Standby 3 Phase Rating KVA
375.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
300/375
Prime
270/338
Continuous
218/273
Data center Continuous
60Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE