<> C110D6B | Power Suite™

 

C110D6B

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
102.00
Prime 3 Phase Rating KVA
128.00
Standby 3 Phase Rating KW
112.00
Standby 3 Phase Rating KVA
140.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
112/140
Prime
102/128
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE