<> C90D6B | Power Suite™

 

C90D6B

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
83.00
Prime 3 Phase Rating KVA
104.00
Standby 3 Phase Rating KW
92.00
Standby 3 Phase Rating KVA
115.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
92/115
Prime
83/104
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE