<> C400D5F (obsolete) | Power Suite™

 

C400D5F (obsolete)

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
320.00
Prime 3 Phase Rating KVA
400.00
Standby 3 Phase Rating KW
291.00
Standby 3 Phase Rating KVA
364.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
291/364
Prime
320/400
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE