<> C400D6F | Power Suite™

 

C400D6F

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
365.00
Prime 3 Phase Rating KVA
456.00
Standby 3 Phase Rating KW
400.00
Standby 3 Phase Rating KVA
500.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
400/500
Prime
365/456
Continuous
Data center Continuous
60Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE