<> C330D5e | Power Suite™

 

C330D5e

Region of design
Brazil
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
240.00
Continuous 3 Phase Rating KW
199.00
Prime 3 Phase Rating KVA
300.00
Continuous 3 Phase Rating KVA
249.00
Standby 3 Phase Rating KW
264.00
Standby 3 Phase Rating KVA
330.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
264/330
Prime
240/300
Continuous
199/249
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE