<> C70D2RE | Power Suite™

 

C70D2RE

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
50.00
Prime 3 Phase Rating KVA
63.00
Standby 3 Phase Rating KW
63.00
Standby 3 Phase Rating KVA
78.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
63/78
Prime
50/63
Continuous
Data center Continuous
50Hz Rental - Diesel
Type of Enclosure
Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE