<> C450 D5 | Power Suite™

 

C450 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
328.00
Prime 3 Phase Rating KVA
410.00
Standby 3 Phase Rating KW
360.00
Standby 3 Phase Rating KVA
450.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
360/450
Prime
328/410
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE