<> C350D5B | Power Suite™

 

C350D5B

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
256.00
Prime 3 Phase Rating KVA
320.00
Standby 3 Phase Rating KW
280.00
Standby 3 Phase Rating KVA
350.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
280/350
Prime
256/320
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE