C44 D5e

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
32.00
Prime 3 Phase Rating KVA
40.00
Standby 3 Phase Rating KW
35.00
Standby 3 Phase Rating KVA
44.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
35/44
Prime
32/40
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE