Region of design Fridley Is Dealer Product NO Decommission NO Region AF ALL BR CA CEE CLA CN EAS IN LA ME NA NE SE US WEUR Product Type 50Hz Lean Burn Gas Continuous 3 Phase Rating KW 1540.00 Continuous 3 Phase Rating KVA 1925.00 Emission Level ALL Any USSNE USSE USNR EUST EUM Expiration Date Thu, 12/31/2099 - 12:00 Publish Date Fri, 03/10/2017 - 12:00 Update Flag True Language English Type of Enclosure Unhoused