<> C1100 D5B | Power Suite™

 

C1100 D5B

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
823.00
Data Center Continuous 3 Phase Rating KW
823.00
Prime 3 Phase Rating KVA
1029.00
Data Center Continuous 3 Phase Rating KVA
1029.00
Standby 3 Phase Rating KW
906.00
Standby 3 Phase Rating KVA
1132.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
906/1132
Prime
823/1029
Continuous
Data center Continuous
823/1029
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE