<> C900 D5 | Power Suite™

 

C900 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
656.00
Data Center Continuous 3 Phase Rating KW
656.00
Prime 3 Phase Rating KVA
820.00
Data Center Continuous 3 Phase Rating KVA
820.00
Standby 3 Phase Rating KW
720.00
Standby 3 Phase Rating KVA
900.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
720/900
Prime
656/820
Continuous
Data center Continuous
656/820
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE