<> C1750 N6C | Power Suite™

 

C1750 N6C

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Product Type
Prime 3 Phase Rating KW
0.00
Continuous 3 Phase Rating KW
1750.00
Prime 3 Phase Rating KVA
0.00
Continuous 3 Phase Rating KVA
2188.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
Prime
0/0
Continuous
1750/2188
Data center Continuous
60Hz Lean Burn Gas
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE