Region of design Kent Is Dealer Product NO Decommission NO Region NA NE BR CA CEE CLA CN EAS LA ME SE US WEUR IN Product Type 60Hz Lean Burn Gas Continuous 3 Phase Rating KW 1400.00 Continuous 3 Phase Rating KVA 1750.00 Emission Level ALL Any USSNE USSE USNR EUST EUM Expiration Date Thu, 12/31/2099 - 12:00 Publish Date Sun, 01/01/2012 - 12:00 Update Flag True Language English Type of Enclosure Unhoused