<> DQGAM | Power Suite™

 

DQGAM

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1320.00
Continuous 3 Phase Rating KW
1140.00
Data Center Continuous 3 Phase Rating KW
1320.00
Prime 3 Phase Rating KVA
1650.00
Continuous 3 Phase Rating KVA
1425.00
Data Center Continuous 3 Phase Rating KVA
1650.00
Standby 3 Phase Rating KW
1460.00
Standby 3 Phase Rating KVA
1825.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1460/1825
Prime
1320/1650
Continuous
1140/1425
Data center Continuous
1320/1650
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE