<> C3500 D5e | Power Suite™

 

C3500 D5e

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
2500.00
Continuous 3 Phase Rating KW
2200.00
Data Center Continuous 3 Phase Rating KW
2500.00
Prime 3 Phase Rating KVA
3125.00
Continuous 3 Phase Rating KVA
2750.00
Data Center Continuous 3 Phase Rating KVA
3125.00
Standby 3 Phase Rating KW
2800.00
Standby 3 Phase Rating KVA
3500.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
2800/3500
Prime
2500/3125
Continuous
2200/2750
Data center Continuous
2500/3125
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE