<> C3000 D5e | Power Suite™

 

C3000 D5e

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
2200.00
Continuous 3 Phase Rating KW
1680.00
Data Center Continuous 3 Phase Rating KW
2200.00
Prime 3 Phase Rating KVA
2750.00
Continuous 3 Phase Rating KVA
2100.00
Data Center Continuous 3 Phase Rating KVA
2750.00
Standby 3 Phase Rating KW
2400.00
Standby 3 Phase Rating KVA
3000.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
2400/3000
Prime
2200/2750
Continuous
1680/2100
Data center Continuous
2200/2750
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE