<> DQGAN | Power Suite™

 

DQGAN

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1020.00
Continuous 3 Phase Rating KW
820.00
Data Center Continuous 3 Phase Rating KW
1020.00
Prime 3 Phase Rating KVA
1275.00
Continuous 3 Phase Rating KVA
1025.00
Data Center Continuous 3 Phase Rating KVA
1275.00
Standby 3 Phase Rating KW
1120.00
Standby 3 Phase Rating KVA
1400.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1120/1400
Prime
1020/1275
Continuous
820/1025
Data center Continuous
1020/1275
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE