<> DQGAH | Power Suite™

 

DQGAH

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1120.00
Continuous 3 Phase Rating KW
900.00
Data Center Continuous 3 Phase Rating KW
1120.00
Prime 3 Phase Rating KVA
1400.00
Continuous 3 Phase Rating KVA
1125.00
Data Center Continuous 3 Phase Rating KVA
1400.00
Standby 3 Phase Rating KW
1232.00
Standby 3 Phase Rating KVA
1540.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1232/1540
Prime
1120/1400
Continuous
900/1125
Data center Continuous
1120/1400
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE