<> DQGAG | Power Suite™

 

DQGAG

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1232.00
Continuous 3 Phase Rating KW
1000.00
Data Center Continuous 3 Phase Rating KW
1232.00
Prime 3 Phase Rating KVA
1540.00
Continuous 3 Phase Rating KVA
1250.00
Data Center Continuous 3 Phase Rating KVA
1540.00
Standby 3 Phase Rating KW
1360.00
Standby 3 Phase Rating KVA
1700.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1360/1700
Prime
1232/1540
Continuous
1000/1250
Data center Continuous
1232/1540
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE