<> C1250 D2R | Power Suite™

 

C1250 D2R

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1006.00
Prime 3 Phase Rating KVA
1258.00
Standby 3 Phase Rating KW
1120.00
Standby 3 Phase Rating KVA
1400.00
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1120/1400
Prime
1006/1258
Continuous
Data center Continuous
50Hz Rental - Diesel
Type of Enclosure
ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE