<> C1000 D2R | Power Suite™

 

C1000 D2R

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
800.00
Prime 3 Phase Rating KVA
1000.00
Standby 3 Phase Rating KW
880.00
Standby 3 Phase Rating KVA
1100.00
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
880/1100
Prime
800/1000
Continuous
Data center Continuous
50Hz Rental - Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE