<> C220 D5e | Power Suite™

 

C220 D5e

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
160.00
Prime 3 Phase Rating KVA
200.00
Standby 3 Phase Rating KW
176.00
Standby 3 Phase Rating KVA
220.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
176/220
Prime
160/200
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE