<> C275 D5e | Power Suite™

 

C275 D5e

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
200.00
Prime 3 Phase Rating KVA
250.00
Standby 3 Phase Rating KW
220.00
Standby 3 Phase Rating KVA
275.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
220/275
Prime
200/250
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective
DutykW/kVA
Standby
220/275
Prime
200/250
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE