<> C250 D5e | Power Suite™

 

C250 D5e

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
184.00
Prime 3 Phase Rating KVA
230.00
Standby 3 Phase Rating KW
200.00
Standby 3 Phase Rating KVA
250.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
200/250
Prime
184/230
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE