<> C8D5 | Power Suite™

 

C8D5

Region of design
India
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
6.00
Prime 3 Phase Rating KVA
7.50
Standby 3 Phase Rating KW
6.60
Standby 3 Phase Rating KVA
8.30
Emission Level
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
7/8
Prime
6/8
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE