<> C3750 D5 | Power Suite™

 

C3750 D5

Region of design
Fridley
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
2680.00
Continuous 3 Phase Rating KW
2400.00
Data Center Continuous 3 Phase Rating KW
2680.00
Prime 3 Phase Rating KVA
3350.00
Continuous 3 Phase Rating KVA
3000.00
Data Center Continuous 3 Phase Rating KVA
3350.00
Standby 3 Phase Rating KW
3000.00
Standby 3 Phase Rating KVA
3750.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
3000/3750
Prime
2680/3350
Continuous
2400/3000
Data center Continuous
2680/3350
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE