<> C690 D5 | Power Suite™

 

C690 D5

Region of design
China
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
500.00
Prime 3 Phase Rating KVA
625.00
Standby 3 Phase Rating KW
550.00
Standby 3 Phase Rating KVA
688.00
Emission Level
Expiration Date
Publish Date
Update Flag
False
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
550/688
Prime
500/625
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE