<> C900 D6 | Power Suite™

 

C900 D6

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
835.00
Data Center Continuous 3 Phase Rating KW
835.00
Prime 3 Phase Rating KVA
1044.00
Data Center Continuous 3 Phase Rating KVA
1044.00
Standby 3 Phase Rating KW
925.00
Standby 3 Phase Rating KVA
1156.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
925/1156
Prime
835/1044
Continuous
Data center Continuous
835/1044
60Hz Diesel
Type of Enclosure
Unhoused, ISO Container

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE