<> C825 D5 | Power Suite™

 

C825 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
600.00
Data Center Continuous 3 Phase Rating KW
600.00
Prime 3 Phase Rating KVA
750.00
Data Center Continuous 3 Phase Rating KVA
750.00
Standby 3 Phase Rating KW
660.00
Standby 3 Phase Rating KVA
825.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English

Model Details

DutykW/kVA
Standby
660/825
Prime
600/750
Continuous
Data center Continuous
600/750
50Hz Diesel
Type of Enclosure
Unhoused, Sound Attenuated & Weather Protective

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE