<> C350 D5 | Power Suite™

 

C350 D5

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
256.00
Prime 3 Phase Rating KVA
320.00
Standby 3 Phase Rating KW
280.00
Standby 3 Phase Rating KVA
350.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
280/350
Prime
256/320
Continuous
Data center Continuous
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE