<> C2500D5A | Power Suite™

 

C2500D5A

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1800.00
Data Center Continuous 3 Phase Rating KW
1800.00
Prime 3 Phase Rating KVA
2250.00
Data Center Continuous 3 Phase Rating KVA
2250.00
Standby 3 Phase Rating KW
2000.00
Standby 3 Phase Rating KVA
2500.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
2000/2500
Prime
1800/2250
Continuous
Data center Continuous
1800/2250
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE