<> C2000D5e | Power Suite™

 

C2000D5e

Region of design
Kent
Is Dealer Product
NO
Decommission
NO
Region
Product Type
Prime 3 Phase Rating KW
1460.00
Data Center Continuous 3 Phase Rating KW
1460.00
Prime 3 Phase Rating KVA
1825.00
Data Center Continuous 3 Phase Rating KVA
1825.00
Standby 3 Phase Rating KW
1600.00
Standby 3 Phase Rating KVA
2000.00
Emission Level
Expiration Date
Publish Date
Update Flag
True
English
Type of Enclosure

Model Details

DutykW/kVA
Standby
1600/2000
Prime
1460/1825
Continuous
Data center Continuous
1460/1825
50Hz Diesel
Type of Enclosure
Unhoused

To check more details about this model, please click on the buttons below.

Sign In Sign Up for FREE